text.skipToContent text.skipToNavigation

Alternate Catalog No. : GSB134 X

Catalog No. : GSB134X

Description:  2PC FLRD INN SLV, ORG, BRNZ TIN PLT

UPC: 786210863597

Two Piece Flared Inner Sleeve Connector for Hexagonal Range, Length 5/16 Inch/7.9mm, Inner Diameter .134 Inches/3.40mm, Outer Diameter .156 Inches/4.00mm, Color Orange, Hard Bronze, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Application

for Grounding, Terminating and Insulating Shielded and Coaxial Cable

Specifications

Material

Hard Bronze

Color

Orange

Classifications

Brand Name

Sta-Kon

Sub Brand

Shield-Kon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant