text.skipToContent text.skipToNavigation

Alternate Catalog No. : GSB124 X

Catalog No. : GSB124X

Description:  2 PC FLARED INNER SLV, GRN, TIN PLT

UPC: 786210863573

Two Piece Flared Inner Sleeve Connector for Hexagonal Range, Length 5/16 Inch/7.9mm, Inner Diameter .124 Inches/3.14mm, Outer Diameter .145 Inches/3.68mm, Color Green, Hard Bronze, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Application

for Grounding, Terminating and Insulating Shielded and Coaxial Cable

Specifications

Material

Hard Bronze

Color

Green

Classifications

Brand Name

Sta-Kon

Sub Brand

Shield-Kon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant