Alternate Catalog No. : GSB 12
Catalog No. : GSB12
Description: GNDG SCR UN-INS P/T No12AWG BARE
UPC: 785991110302
Grounding Screw and Uninsulated Pigtail, 10-32 x 3/8 Inch Slotted Hexagon Head Washer-Face Ground Screw with Green Dye Finish and a Six Inch Solid-Copper #12 AWG Bare Wire
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Special Features |
Pre-looped 6 inches Solid Copper # 12 AWG Bare Wire. |
Specifications
|
Material |
Steel |
|
Color |
Green |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Documents/Support Tools
|
Sales Drawing |