Catalog No. : GSB109X
Description: FLARED SHIELD KON INNER SLEEVE
UPC: 786210863559
Two-Piece Inner Sleeve Connector with Flared End, Length 5/16, Inch, Inner Diameter .109 Inch, Outer Diameter .131 Inch, Flared Outer Diameter 0.146 Inch, Color Red, Hard Bronze, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Bronze |
|
Color |
Red |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Shield-Kon |
ETIM Classification
ETIM
EC002650 Connection for screened wires
|
Model |
2-part |
|
Sleeve form |
Internal sleeve |
|
Insulated |
N |
|
Outer diameter sleeve |
2.77 mm |
|
Inner diameter sleeve |
3.33 mm |
|
Colour code |
Red |
|
Reel packaging |
N |