Catalog No. : GSB058NP
Description: INNER SLEEVE .058 ID NICKEL PLATED
UPC: 786210948935
Descriptors
|
Category |
Electrical terminals |
|
Application |
for Grounding, Terminating and Insulating Shielded and Coaxial Cable |
Specifications
|
Material |
Hard Bronze |
|
Color |
Yellow |
Classifications
|
Brand Name |
Sta-Kon |
|
Model |
2-part |
|
Sleeve form |
Internal sleeve |
|
Insulated |
N |
|
Outer diameter sleeve |
2.1 mm |
|
Inner diameter sleeve |
1.47 mm |
|
Sleeve length |
7.9 mm |
|
Sleeve length |
0.311 inch |
|
Colour code |
Yellow |
|
Compression shape |
Round |
|
Reel packaging |
N |
Documents/Support Tools
|
Sales Drawing |