text.skipToContent text.skipToNavigation

Catalog No. : GS1SC-10

Description:  HEX/PHILIP/SLOT HEAD GRN GRD SCREW

UPC: 785991034141

Grounding Screw, Zinc-Plated Steel, 10-32 x 3/8 Inch Slotted Hexagon Head Washer-Face Screw with Green Dye Finish, Provides Positive Ground Continuity in Boxes with a #10-32 Tapped Hole, pack of 10
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Application

Provides Positive Ground Continuity in Boxes with # 10-32 Tapped Holes.

Specifications

Material

Steel

Color

Green

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y

Documents/Support Tools

Sales Drawing

Click here