Catalog No. : GS1130
Description: DIE FOR 13640 TOOL,GSC1130 CONN GRN
UPC: 786210865676
Crimp Die (Interchangeable) for Shield-Kon 13640 Hydraulic Head, for GSC1130 Connectors
View More
View Less
For more info visit:
electrification.us.abb.com
- Interchangeable steel die for 13640 hydraulic head. Quickly interchangeable. Circular crimp range.
- Application Tools: 13640
Descriptors
|
Category |
Lug crimping tool dies |
|
Special Features |
Interchangeable steel die for 13640 hydraulic head. Quickly interchangeable. Circular crimp range. |
Specifications
|
Material |
Steel Alloy, black oxide finish |
|
Color |
Green |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Application |
Cable compression lugs and connectors |
|
Compression shape |
Round compression |