Catalog No. : GRUT100-G
Description: OUTLET BOX W/UNION HUBS 1IN GRAY
UPC: 704508018405
Descriptors
|
Category |
Outlet box |
|
Special Features |
Connect Conduit Lengths and Change Direction of Conduit Runs |
|
Application |
Union Hubs Permit Easy Wiring |
Specifications
|
Number Of Outlet |
3 |
|
Material |
Aluminum |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1 Inch |
|
Shape |
Rectangular |
|
Type of housing feed-through |
Thread |
|
Material |
Other |
|
Surface protection |
Other |
|
Colour |
Grey |