text.skipToContent text.skipToNavigation

Catalog No. : GRSSA75-G

Description:  OUTLET BOX 13HUB5PLUG 3/4IN GRAY

UPC: 704508027773

PVC Coated Conduit Outlet Box with Multiple Hubs, Conduit Size 3/4 Inch, Cover Opening 3.38 Inch, Hubs 13, Plugs 5, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outlet box

Special Features

Compact, Shallow Design and Multiple Tapped Conduit Openings and Pipe Plugs for Versatility

Application

Act as Junction Boxes and Pull Outlets

Specifications

Number Of Outlet

13

Material

Aluminum

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

3/4 Inch

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Number of inlets

3

Type of housing feed-through

Thread

Material

Other

Surface protection

Other

Colour

Grey