Catalog No. : GRNY-052-0-C
Description: GROMMETING EXTD .052IN BLK NY 100FT
UPC: 728494101293
- Used to line panel edges and knockouts where the chafing of wires is a concern.
- Available in 8 stock sizes in 100-ft. lengths for panels from .040 - .250 inches thick and in a variety of stocked materials to cover a wide range of applications.
- Application Tools: SR-100
Descriptors
|
Category |
Grommet edging |
|
Special Features |
Used to line panel edges and knockouts where the chafing of wires is a concern |
Specifications
|
Color |
Black |
|
Material |
Nylon/Polyamide 6.6 |
Classifications
|
Brand Name |
Ty-Rap |
|
Sub Brand |
Catamount |
Dimensions
|
Panel Thickness |
0.052 in , 1.32 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Black |
|
Transparent |
N |
|
Fire resistant properties |
According to UL94 V2 |
|
Halogen free |
Y |
|
UV resistant |
N |
|
Wall thickness |
1.32 mm |
|
Wall thickness |
0.05 inch |
Documents/Support Tools
|
Sales Drawing |