text.skipToContent text.skipToNavigation

Catalog No. : GRK75C-G

Description:  PVC CTD OUTLET BOX 1HUB 3/4IN GRAY

UPC: 704508034979

PVC Coated Conduit Outlet Box Cover, 1 Hub, Conduit Size 3/4 Inch, Iron, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box covers

Special Features

PVC Coated for Corrosion Resistance

Specifications

Material

Iron

Finish

PVC Coated

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

3/4 Inch

ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Shape

Round

Type of fastening

Screwing

Model

Blind cover

Colour

Grey

With connection cable

N