Catalog No. : GRFX229-W
Description: OUTLET BOX 4HUB3PLUG 2-1/16IN WHT
UPC: 704508012854
Descriptors
|
Category |
Outlet box |
|
Special Features |
Compact, Shallow Design and Multiple Tapped Conduit Openings and Pipe Plugs for Versatility |
|
Application |
Act as Junction Boxes and Pull Outlets |
Specifications
|
Number Of Outlet |
4 |
|
Material |
Iron |
|
Color |
White |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 514A, CSA |
Dimensions
|
Size |
3/4 Inch |
|
Shape |
Rectangular |
|
Number of inlets |
4 |
|
Type of housing feed-through |
Thread |
|
Material |
Other |
|
Surface protection |
Other |
|
Colour |
White |