Catalog No. : GRFR-250-WH-C
Description: EXTR GROMMET FLAME RET POLYETHYLENE
UPC: 728494143002
- Used to line panel edges and knockouts where the chafing of wires is a concern.
- Available in 8 stock sizes in 100-ft. lengths for panels from .040 - .250 inches thick and in a variety of stocked materials to cover a wide range of applications.
- Application Tools: SR-100
Descriptors
|
Category |
Grommet edging |
|
Special Features |
Used to line panel edges and knockouts where the chafing of wires is a concern. |
Specifications
|
Color |
White |
|
Material |
Flame Retardant Polyethylene |
Classifications
|
Brand Name |
Ty-Rap |
|
Sub Brand |
Catamount |
Dimensions
|
Panel Thickness |
0.25 in , 6.35 mm |
|
Material |
Plastic |
|
Material quality |
Polyethylene |
|
Colour |
White |
|
Transparent |
N |
|
Fire resistant properties |
According to UL94 V0 |