Catalog No. : GRF10-FR
Description: RND OUTLET BOX CVR DIA 4-9/16IN RED
UPC: 704508029494
PVC Coated Round Outlet Box Cover, Blank, Diameter 4-9/16 Inch, Fire Alarm Red
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Red |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
4-9/16 Inch |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Shape |
Round |
|
Type of fastening |
Screwing |
|
Model |
Blind cover |
|
Colour |
Red |
|
With connection cable |
N |