Catalog No. : GR6256
Description: 5/8 X 6 GALV GRD ROD
UPC: 783786585854
Hot-Dip Galvanized Pointed Ground Rod - 5/8 inch x 6 feet
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL, Meets ANSI CI35.30-1979 requirements |
Dimensions
|
Length |
6 ft , 1.8 m |
|
Size |
5/8 Inch (15.8mm) |