Catalog No. : GR5W
Description: 1 1/4 GROUND STRAP
UPC: 786210901039
1-1/4 Inch Steel External Grounding Strap With Nut and Bolt
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid tight connectors |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E3060, CSA |
Dimensions
|
Size |
1-1/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | N/A | N/A |
| CSA | 4484 | 441404 | N/A | N/A | N/A |
| UL | E3060 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000368 Tube clamp
|
Suitable for pipe diameter |
31.75-31.75 mm |
|
Closed |
Y |
|
Material |
Steel |
|
Type of fastening |
Screw hole |
|
Colour |
Other |