text.skipToContent text.skipToNavigation

Catalog No. : GR5TB

Description:  4 SOL -2/0 STR GRD CLAMP CONN

UPC: 786210116228

Bronze Ground Clamp Connector, Type GR, Rod size 5/8 or 3/4 inch, IPS 3/8 inch, Conductor Range 4 Solid - 2/0 Stranded, Wire Diameter Range .204 to .419 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Bronze

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

4 - 2/0 AWG

ETIM EC000511 Tube earthing clamp for lightning protection

Material

Copper