Catalog No. : GR34-40250TP
Description: FIG8 CU COMP GRND TAP CONN 4/0-250
UPC: 786210740911
E-Z-Ground Figure 8 Copper Compression Ground Rod Tap Connector for Cable Range 4/0 AWG - 250 kcmil, Ground Rod 3/4, Tin-Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E3060 |
Dimensions
|
Wire Size |
4/0 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | 1017548_2001-01-30 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
ETIM Classification
ETIM
EC001051 Tube cable lug for copper conductors
|
Slender flange model |
N |
|
Insulated |
N |
|
Material |
Copper |
|
AWG size |
250 kcmil |
Documents/Support Tools
|
SDS |