text.skipToContent text.skipToNavigation

Catalog No. : GR34-4010

Description:  PIGTAIL CONN, 3/4IN ROD, 99H DIE

UPC: 786210873800

EZGround® Pigtail Copper Compression Connector for Cable Range One Cable: 4/0 to 1/0 AWG, Ground Rod 3/4
View More View Less
For more info visit:  electrification.us.abb.com
  • E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
  • Application Tools: TBM14M, 13100A, TBM15I

Descriptors

Category

Grounding devices or assemblies

Special Features

E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.

Specifications

Conductor Material

Copper

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060, CSA 4503, CSA 2884

Dimensions

Conductor Size

1/0 - 4/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A -345 N/A
CSA 4503 441404 N/A -352 N/A
UL E3060 N/A KDER N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here