text.skipToContent text.skipToNavigation

Catalog No. : GR34-300500

Description:  FIG 8 CONN 3/4IN GRD ROD 300-500

UPC: 786210185705

E-Z-Ground Figure 8 Copper Compression Ground Rod Tap Connector for Cable Range 300 - 500 kcmil, Ground Rod 3/4 Inch, Height 2-7/16 Inches
View More View Less
For more info visit:  electrification.us.abb.com
  • E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
  • Application Tools: TBM14M, 13100A, TBM15I

Descriptors

Category

Grounding devices or assemblies

Special Features

E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.

Specifications

Conductor Material

Copper

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060, CSA 2884

Dimensions

Conductor Size

300 - 500 kcmil

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A 1017548_2001-01-30 N/A
UL E3060 N/A KDER N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here