text.skipToContent text.skipToNavigation

Catalog No. : GR1224MR1W2LD9IDNAT3

Description: 

UPC:

Exit Combination Unit, Battery Type: lead-calcium, Battery Wattage: 24W, Voltage DC: 12V, 120/277VAC, self-powered, Legend Colour: red, single face ceiling or wall mount, Housing Colour: white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, diagnostics ,non-audible, time delay (15 minutes), audible, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grande Combination Series - LA

Application

Architectural

Specifications

Wattage

24 W

Voltage Rating

120/277 VAC , 12 VDC

Battery Runtime

90 minutes

Battery

Lead-calcium

Lamp Type

MR16 LED

Number Of Lamps

2

Housing Color

White

Letter Color

Red

Legend

On

Material

Thermoplastic

Mounting

Ceiling or Wall

Lamp Wattage

5 W

Classifications

Brand Name

Lumacell / Lightalarms

Standard

UL
UL

Dimensions

Size

12-3/8 Inches Height x 17 Inches Width x 7-7/8 Inches Depth