Catalog No. : GR1224MG1NW2LD9IDNA
Description:
UPC:
Exit Combination Unit, Battery Type: lead-calcium, Battery Wattage: 24W, Voltage DC: 12V, 120/277VAC, self-powered, Legend Colour: green, single face wall mount (less canopy), Housing Colour: white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, diagnostics, non-audible, Battery Run Time (Minimum): 90 minutes
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grande Combination Series - LA |
|
Application |
Architectural |
Specifications
|
Wattage |
24 W |
|
Voltage Rating |
120/277 VAC , 12 VDC |
|
Battery Runtime |
90 minutes |
|
Battery |
Lead-calcium |
|
Lamp Type |
MR16 LED |
|
Number Of Lamps |
2 |
|
Housing Color |
White |
|
Letter Color |
Green |
|
Legend |
On |
|
Material |
Thermoplastic |
|
Mounting |
Wall |
|
Lamp Wattage |
5 W |
Classifications
|
Brand Name |
Lumacell / Lightalarms |
|
Standard |
UL |
Dimensions
|
Size |
12-3/8 Inches Height x 17 Inches Width x 7-7/8 Inches Depth |