text.skipToContent text.skipToNavigation

Catalog No. : GR12-202

Description:  FIG 8 CONN 1/2IN GRD ROD 2-2/0 AWG

UPC: 786210185927

EZGround® Figure 8 Copper Compression Ground Rod Tap Connector for Cable Range 2 AWG - 2/0 AWG, Ground Rod 1/2 Inch, Height 1-15/16 Inches
View More View Less
For more info visit:  electrification.us.abb.com
  • E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
  • Application Tools: TBM14M, 13100A, TBM15I

Descriptors

Category

Grounding devices or assemblies

Special Features

E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.

Specifications

Conductor Material

Copper

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060

Dimensions

Conductor Size

2 - 2/0 awg

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A 1017548_2001-01-30 N/A
UL E3060 N/A KDER N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here