Catalog No. : GPT-2
Description: GROUND CLAMP (STD. PK. 5)
UPC: 786210777528
Grounding Connector, Wire Size 14-4 AWG, 300 AMP
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wireway fitting and accessories |
|
Application |
Used for bonding applications not exceeding 300 A and is ideal for conductors #14 to #4 AWG |
Specifications
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Express Tray / Quick Turn |
Dimensions
|
Length |
1.39 in , 35.3 mm |
|
Width |
0.63 in , 16 mm |
|
Height |
0.88 in , 23.3 mm |