Catalog No. : GP114
Description: GROUNDPLATE CU POLE 14SLD 14IN DIA
UPC: 783786800988
Ground Plate Type GP - Copper Pole Bottom Ground Plate, 14 inch Diameter Copper Plate. Pigtail Wire Range #4 Stranded AWG to #14 Solid AWG.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Electronlytic Sheet Copper
- Build-in High-Pressure Connector for Ground Lead
- Plates are Grooved for Trapping Moisture
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
More efficient than butt wrapping poles. Made of Electolytic sheet copper. Plates are grooved for trapping moisture. Built-in High pressure Connector for Ground Lead. |
|
Application |
Multigrounded Neutral Construction |
Specifications
|
Conductor Material |
Copper |
|
Type Of Indicators |
None |
|
Insulation |
None |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Conductor Size |
#14 SOL AWG , #4 STR AWG |
|
Size |
14 in , 356 mm |
Documents/Support Tools
|
Sales Drawing |