Catalog No. : GP1108
Description: GROUNDPLATE CU POLE 6SLD 8FTCOND
UPC: 783786156443
Ground Plate Type GP - Copper Pole for Wire Range #6 Solid Copper Pigtail with 8 foot conductor, 10 inch Diameter
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Electronlytic Sheet Copper
- Supplied with #6 AWG Copper Pig-Tail pre-attached
- Plates are Grooved for Trapping Moisture
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
More efficient than butt wrapping poles. Made of Electolytic sheet copper. Plates are grooved for trapping moisture. Supplied with #6 AWG copper Pigtail pre-attached. |
|
Application |
Multigrounded Neutral Construction |
Specifications
|
Conductor Material |
Copper |
|
Type Of Indicators |
None |
|
Insulation |
None |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Conductor Size |
#6 SOL CU AWG |
|
Length |
10 in , 254 mm |
|
Size |
10 in , 254 mm |