Catalog No. : GP1003
Description: GROUNDPLATE CU POLE 6SLD 1FT COND
UPC: 783786800995
Ground Plate Type GP - Copper Pole for Wire Range #6 Solid Pigtail with 1 Foot conductor, Copper Pole Bottom Ground Plate, 7-1/2 inch Diameter with Pigtail Wire Range #6 AWG Solid Copper 1 Foot Long (12 inches).
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Electronlytic Sheet Copper
- Supplied with #6 AWG Copper Pig-Tail pre-attached
- Plates are Grooved for Trapping Moisture
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
More efficient than butt wrapping poles. Made of Electolytic sheet copper. Plates are grooved for trapping moisture. Supplied with #6 AWG copper Pigtail pre-attached. |
|
Application |
Multigrounded Neutral Construction |
Specifications
|
Conductor Material |
Copper |
|
Type Of Indicators |
None |
|
Insulation |
None |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Conductor Size |
#6 SOL CU AWG |
|
Length |
7-1/2 in , 191 mm |
|
Size |
7-1/2 in , 191 mm |