text.skipToContent text.skipToNavigation

Catalog No. : GP100

Description:  GROUNDPLATE CU POLE 14SLD 4STRND

UPC: 783786333257

Ground Plate Type GP - Copper Pole Bottom Ground Plate, 7-1/2 inch Diameter Copper Plate. Pigtail Wire Range #4 Stranded AWG to #14 Solid AWG.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of Electronlytic Sheet Copper
  • Build-in High-Pressure Connector for Ground Lead
  • Plates are Grooved for Trapping Moisture

Descriptors

Category

Grounding devices or assemblies

Special Features

More efficient than butt wrapping poles. Made of Electolytic sheet copper. Plates are grooved for trapping moisture. Built-in High pressure Connector for Ground Lead.

Application

Multigrounded Neutral Construction

Specifications

Conductor Material

Copper

Type Of Indicators

None

Insulation

None

Connection

Mechanical

Classifications

Brand Name

Blackburn

Dimensions

Conductor Size

#14 SOL AWG , #4 STR AWG

Size

7-1/2 in , 191 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here