Catalog No. : GMM-M50
Description: LOCKNUT NP/BRASS M50X1.5
UPC: 786209956774
Hexagonal Lock Nut with Metric Threads, Material - Nickel-Plated Brass, Thread Size - M50x1.5
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locknuts |
|
Special Features |
Maximum Possible Torque |
|
Application |
Suitable for a Wide Range of Applications |
Specifications
|
Material of Construction |
Nickel-Plated Brass |
|
Nut Type |
Hex |
|
Thread Type |
Metric |
|
Color |
Metallic |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Thread Size |
M50x1.5 |