Catalog No. : GMM-16/EMV
Description: LOCKNUT MS PG16 EMC
UPC: 786210179438
Hexagonal Locknut with PG Threads, Material - Nickel Plated Brass, Thread Size - 16, For Use in EMC Applications
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Locknuts |
Special Features |
Maximum Possible Torque |
Application |
Suitable for a Wide Range of Applications |
Specifications
Material of Construction |
Nickel-Plated Brass |
Thread Type |
PG |
Color |
Metallic |
Classifications
Brand Name |
PMA |
Dimensions
Thread Size |
16 |