Catalog No. : GMM-09
Description: LOCKNUT NP/BRASS PG09
UPC: 786209956804
Hexagonal Lock Nut with PG Threads, Material - Nickel-Plated Brass, Thread Size - 09
View More
View Less
For more info visit:
electrification.us.abb.com
- Maximum possible torque
- Safe system connection
Descriptors
|
Category |
Locknuts |
|
Special Features |
Maximum Possible Torque |
|
Application |
Suitable for a Wide Range of Applications |
Specifications
|
Material of Construction |
Nickel-Plated Brass |
|
Nut Type |
Hex |
|
Thread Type |
PG |
|
Color |
Metallic |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Thread Size |
9 |