Alternate Catalog No. : GLE 500 NTN
Catalog No. : GLE500NTN
Description: ALUM COMP LUG 500KCMIL 2HOLE PAD TP
UPC: 783786729661
Tin-Plated Aluminum Compression Lug, 500 Stranded-Compressed-Compact. Dies CSA 28-12T, 317, 426. Length 6-3/8 inch. Pad 1-1/4 inch wide x 3-1/8 inch long x 3/8 inch thick. (2) 9/16 inch Diameter holes on 1-3/4 inch Center. Barrel 2-1/4 inch long. Oxide Inhibitor. Pink Cap. Dual Rated for Aluminum and Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made from Aluminum for High Strength and Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Use with Aluminum and Copper Conductors. Provide high strength and high conductivity. Prevents oxidation and keeps out moisture. Easy Identification. |
|
Application |
Compression Connector |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 6.38 inches |
|
Wire Size |
500 kcmil |
Documents/Support Tools
|
SDS |