text.skipToContent text.skipToNavigation

Alternate Catalog No. : GLE 500

Catalog No. : GLE500

Description:  ALUMINUM COMP SPLICE, 500 KCMIL

UPC: 783786729647

Aluminum Compression Splice, 500 kcmil Stranded, Compressed or Compact, Dies CSA 28-12T, 317, 426. Oxide Inhibitor with Pink Caps. 4 inch Long x 1-3/16 inch outside Diameter. Oil Stop. Oxide Inhibitor. Pink Caps. Dual Rated for Copper and Aluminum Conductors.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire or cable compression splice

Special Features

Use with Aluminum and Copper Conductors. Provide high strength and high conductivity. Prevents oxidation and keeps out moisture. Easy Identification. Assures proper cable insertion.

Application

Compression Connector

Specifications

Connection

Compression

Conductor Range

500 kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 4 inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here