Alternate Catalog No. : GLE 4/0-48
Catalog No. : GLE4/0-48
Description: AL 1 hole Lug 4/0 STR 1/2 inch Tin
UPC: 783786729623
Aluminum One-Hole CSA Die Lug, Use with Aluminum and Copper Conductors, 4/0 Stranded-Compressed-Compact. Installing Die CSA24-6T, 702, 298. Length 3-7/16 inch, Pad 1-1/8 inch wide x 1-5/16 inch long x 9/32 inch thick. (1) 9/16 inch Hole. Barrel 1-23/64 inch Long. Oxide Inhibitor. Pink Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Use with Aluminum and Copper Conductors. Provide high strength and high conductivity. Prevents oxidation and keeps out moisture. Easy Identification. |
|
Application |
Compression Connector |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 3.44 inches |
|
Wire Size |
4/0 AWG |
Documents/Support Tools
|
SDS |