Alternate Catalog No. : GLE 350-48 TN
Catalog No. : GLE350-48TN
Description: AL 1 HOLE LUG 1350 STR 1/2 INCH TIN
UPC: 783786729609
Tin Plated Aluminum One-Hole CSA Die Lug, Use with Aluminum and Copper Conductors, 350 Stranded-Compressed-Compact. Installing Dies CSA28, 317, 426. Length 3-3/4 inch. Pad 1-1/4 inch wide x 1-5/16 inch long x 11/32 inch thick. (1) 9/16 inch hole. Barrel 1-5/8 inch Long. Oxide Inhibitor. Brown Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Use with Aluminum and Copper Conductors. Provide high strength and high conductivity. Prevents oxidation and keeps out moisture. Easy Identification. |
|
Application |
Compression Connector |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 3.75 inches |
|
Wire Size |
350 kcmil |
Documents/Support Tools
|
SDS |