text.skipToContent text.skipToNavigation

Alternate Catalog No. : GLE 350

Catalog No. : GLE350

Description:  ALUM SPLICE FOR 350 CANADA

UPC: 783786385959

Aluminum Non-Tension Splice - Wire Size 350 kcmil Stranded, Compressed or Compact, Length 4 inch. Outside Diameter 1-3/16 inch. Dies CSA28, 317, 426. Oxide Inhibitor. Brown Cap. Dual Rated for Copper and Aluminum Conductors.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire or cable compression splice

Special Features

Use with Aluminum and Copper Conductors. Provide high strength and high conductivity. Prevents oxidation and keeps out moisture. Easy Identification. Assures proper cable insertion.

Application

Compression Connector

Specifications

Connection

Compression

Conductor Range

350 kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 4 inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here