Alternate Catalog No. : GLE 3/0
Catalog No. : GLE3/0
Description: AL COMPRESSION SPLICE 3/0
UPC: 783786729531
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Use with Aluminum and Copper Conductors. Provide high strength and high conductivity. Prevents oxidation and keeps out moisture. Easy Identification. |
|
Application |
Compression Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
3/0 STR AWG , 3/0 COMPR AWG , 3/0 COMPT AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 2.75 inches |
Documents/Support Tools
|
SDS |