text.skipToContent text.skipToNavigation

Alternate Catalog No. : GLE 250

Catalog No. : GLE250

Description:  ALUMINUM CSA NON TENSION SPLICE

UPC: 783786551873

Aluminum Non-Tension Splice - Wire Size 250 kcmil Stranded Compressed or Compact, Length 3-1/8 inch x 1 inch outside Diameter. Oil Stop. Oxide Inhibitor with Blue Caps. Dies CSA26, 169, 193. Dual Rated for Copper and Aluminum Conductors.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire or cable compression splice

Special Features

Use with Aluminum and Copper Conductors. Provide high strength and high conductivity. Prevents oxidation and keeps out moisture. Easy Identification. Assures proper cable insertion.

Application

Compression Connector

Specifications

Connection

Compression

Conductor Range

250 kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 3.13 inches

Documents/Support Tools

SDS

Click here