text.skipToContent text.skipToNavigation

Alternate Catalog No. : GLE 2-48

Catalog No. : GLE2-48

Description:  AL 1 HOLE LUG 2 STR 1/2 INCH

UPC: 783786729500

Aluminum One-Hole CSA Die Lug, 2 Stranded-Compressed-Compact, 3-1/8 inch Long. Pad 7/8 inch wide x 1-5/16 inch long x 13/64 inch thick with (1) Hole 9/16 inch Diameter. Dies CSA22, BG. Oxide Inhibitor with Red Cap. Dual Rated for Aluminum and Copper Conductors
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Use with Aluminum and Copper Conductors. Provide high strength and high conductivity. Prevents oxidation and keeps out moisture. Easy Identification.

Application

Compression Connector

Specifications

Connection

Compression

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 3.13 inches

Wire Size

#2 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here