Alternate Catalog No. : GLE 1/0 N
Catalog No. : GLE1/0N
Description: AL 2 HOLE LUG 1/0
UPC: 783786729463
Aluminum Two-Hole CSA Die Lug, 1/0 Stranded, Compressed, Compact. Dies CSA22, BG. Length 5-1/4 inch. Pad is 29/32 inch wide x 3-3/16 inch long x 13/64 inch thick with (2) 1/2 inch Diameter Holes on 1-3/4 Center. Barrel 1-1/2 inch long. Oxide Inhibitor with Yellow Cap. Dual Rated for Aluminum and Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made from Aluminum for High Strength and Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Use with Aluminum and Copper Conductors. Provide high strength and high conductivity. Prevents oxidation and keeps out moisture. Easy Identification. |
|
Application |
Compression Connector |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 5.25 inches |
|
Wire Size |
1/0 AWG |
Documents/Support Tools
|
SDS |