Catalog No. : GKN-3
Description: NEOPRENE GASKET FOR 1 INCH
UPC: 42269448209
1 inch Neoprene Gasket. For Use with Threaded and Set Screw Conduit Bodies.
View More
View Less
For more info visit:
electrification.us.abb.com
- For use with Series A & B conduit body
Descriptors
|
Category |
Electrical conduit fitting body |
|
Application |
For Use with Series A & B Conduit Body |
Specifications
|
Material |
Neoprene |
|
Color |
Black |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
Dimensions
|
Hub Size |
1 in |
Documents/Support Tools
|
Sales Drawing |