text.skipToContent text.skipToNavigation

Catalog No. : GK200N

Description:  2 INCH SERIES 35 GASKET

UPC: 786210981123

Series 35 Conduit Body Neoprene Gasket, 2 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Application

For Use with Series 35 Conduit Body & Cover

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Hub Size

2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here