text.skipToContent text.skipToNavigation

Catalog No. : GH1-TB

Description:  8 SOL.-4 STR PARALLEL DBLE CLAMP

UPC: 786210946665

Parallel Bronze Ground Clamp Connector - Conductor Range 8 Solid to 4 Stranded
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Bronze

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

8 - 4 AWG

ETIM EC000511 Tube earthing clamp for lightning protection

Material

Copper