Catalog No. : GGNY-953-0-C
Description: CBL CLAMP BLK GATOR GRIP 13/32 D
UPC: 728494066134
Adjustable Gator Grip Cable Clamp, Black Nylon 6.6 for Temperatures up to 105 Degrees Celsius (221 F), Nominal Diameter of 27.78mm (1.093 Inches), Closed Diameter of 24.21mm (0.953 Inches), Width of 7.9mm (0.31 Inches), Thickness of 0.07 (1.8 Inches)
View More
View Less
For more info visit:
electrification.us.abb.com
- Ideal for assembly applications.
- Removable and reusable. Twist by hand or with liers to remove.
Descriptors
|
Category |
Nylon Cable Clips |
|
Special Features |
Ideal for assembly applications. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
Classifications
|
Brand Name |
Ty-Rap |
|
Sub Brand |
Catamount |
ETIM Classification
ETIM
EC000127 Saddle
|
Nominal diameter |
27.78 mm |
|
Model |
Closed |
|
Type of fastening |
Other |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Black |