Catalog No. : GG58HP
Description: HVYDTY GRDROD CLMP 5/8IN No8 HX TIN
UPC: 783786802685
Hex Head Bolt Heavy Duty Ground Rod Clamp - Wire Range #8 Solid - #2 Stranded, Rod Size 5/8 inch, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Conductor Material |
Copper |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
CSA 12798 |
Dimensions
|
Conductor Size |
#8 - #2 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441404 | N/A | 2042918_2012-12-05 | N/A |