text.skipToContent text.skipToNavigation

Catalog No. : GG40250-21

Description:  GRDGRIDCONN 4/0 OR 250 - No2 OR No1

UPC: 786210708539

EZGround® Ground Grid Copper Compression Connector, Cable Range 4/0 or 250 kcmil, Ground Rod 1/2 and 5/8, for Direct Burial
View More View Less
For more info visit:  electrification.us.abb.com
  • E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
  • Application Tools: TBM15I, TBM14M

Descriptors

Category

Grounding devices or assemblies

Special Features

E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.

Specifications

Conductor Material

Copper

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060, CSA 2884

Dimensions

Conductor Size

4/0 AWG or 250 kcmil

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A -344 N/A
UL E3060 N/A KDER N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here