text.skipToContent text.skipToNavigation

Catalog No. : GG34H

Description:  3/4 INCH HD GRD ROD CLAMP HEX HEAD

UPC: 783786126897

Made or assembled in Canada.

Heavy Duty Ground Rod Clamp, Copper Alloy Casting, Hex Head Bolt, Nominal Rod Size 3/4 (19.0mm), Wire Range 8 Sol - 4/0 Str (8.3-120.6mm2)
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Grounding devices or assemblies

Special Features

Cast of high-strength corrosion-resistant copper alloy. Both hex head bolts and socket set screws available.

Specifications

Conductor Material

Copper

Insulation

No

Classifications

Brand Name

Blackburn / EZGROUND

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA (BR831) N/A N/A N/A N/A
CSA 50983 441404 N/A 50983-3 N/A

Documents/Support Tools

Sales Drawing

Click here