Catalog No. : GG21-21
Description: GRDGRIDCONN No2 OR No1-No2 OR 1 CU
UPC: 786210708515
EZGround® Ground Grid Copper Compression Connector for Cable Range #2 or #1, for Direct Burial
View More
View Less
For more info visit:
electrification.us.abb.com
- E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
- Application Tools: TBM15I, TBM14M
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products. |
Specifications
|
Conductor Material |
Copper |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060, CSA 2884 |
Dimensions
|
Conductor Size |
#2 or #1 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | -344 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |