text.skipToContent text.skipToNavigation

Alternate Catalog No. : GG 144 E 1/0

Catalog No. : GG144E1/0

Description:  GROUND GIRDLE SYSTEM GAUGE .062

UPC: 783786729418

Ground Girdle System, Includes (1) Copper Strip Width 7-1/2 Inch x Length 19-1/4 Inch x Thickness 1/16 inch. Area 144 square Inch, Gauge .062, Wire Range 1/0-4. Notched Corners. Solid Copper. (1) High Strength Split-Bolt Connector, Conductor Range for Equal Main and Tap 1/0 Str-4 Sol, Conductor Range for Min Tap with One Max Main 14 Sol
View More View Less
For more info visit:  electrification.us.abb.com
  • Inexpensive. Less expensive than pole butt wrapping.
  • Adaptable. Use for multiple grounding.

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Insulation

N

Classifications

Brand Name

Homac

Dimensions

Length

19-1/4 in

Compliance and Certifications

REACH REACH 233 Compliant