Catalog No. : GG12H
Description: HVYDTY GRD ROD CLMP 1/2IN 8 SOL HEX
UPC: 783786800612
Heavy Duty Ground Rod Clamp, Copper Alloy Casting, Hex Head Screw, Nominal Rod Diameter 1/2 (12.7mm), Wire Range 8 Sol - 2 Str (8.3-33.6mm2)
View More
View Less
For more info visit:
electrification.us.abb.com
- Cast of high-strength corrosion-resistant copper alloy. Both hex head bolts and socket set screws available.
- Floating pressure bar distributes pressure evenly over large area of ground wire.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Cast of high-strength corrosion-resistant copper alloy. Both hex head bolts and socket set screws available. |
Specifications
|
Conductor Material |
Copper |
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
CSA 12798 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441404 | N/A | 2042918_2012-12-05 | N/A |
Documents/Support Tools
|
Sales Drawing |